Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INWe offer LED constant current driver controllers for control of keypad LEDs, fun lighting and status LEDs.
The LED constant current drivers off-load host processor with internal PWM dimming or blinking control including sequences like heart beat/breathing status indication. These LED drivers have I2C-Bus or SPI interfaces and are used for applications such as: RGB or RGBA LED, LED status information, LED displays, LCD backlights, keypad backlights for cellular phones or handheld devices.
Several are AEC-Q100 compliant (PCA9952/55TW and PCA9955BTW) for applications like Steering Wheel LED status indication.
Choosing the right product just got easier. View all product finder tools.
Please redefine your search. There are no products available for these parameters.
24-Channel SPI serial bus 63 mA LED driver.
10-Channel LED backlight driver with power supply.
16-Channel SPI serial bus 57 mA / 20 V constant-current LED driver.
16-Channel Fm+ I2C-bus 57 MA constant-current LED driver.
16-Channel Fm+ I2C-bus 57 MA / 20 V constant-current LED driver.
24-Channel Fm+ I2C-bus 57 MA / 20 V constant-current LED driver.
24-Channel SPI serial bus 32 MA / 5.5 V constant-current LED driver.
24-Channel SPI serial bus 63 mA / 5.5 V constant-current LED driver.
16-channel, 12-bit PWM Fm+ I²C-bus LED controller.
4-bit Fm+ I²C-bus low-power LED driver.
The new PCA9958 is a 24-channel SPI serial bus 63 mA LED driver with many programmable features for your automotive and industrial applications.
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
Discover the different driving technologies for LEDs.
Discover our 24-ch 63 mA constant current LED controller with innovative 64 grid control system in QFN package.
LED controllers offload the system processor work load and power into small package.
Read the selector guideSelector guide of interface components for all your design needs.
Read the selector guideDiscover other solutions we offer for your designs.
Read the brochureNXP’s robust portfolio of automotive-compliant products includes over 700 devices and solutions that help enable breakthrough automotive designs.
Read the fact sheetSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
LED Drivers
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.